Firmware compatibility
Beckhoff EtherCAT devices are delivered with the latest available firmware version. Firmware and hardware must be compatible; not every combination ensures compatibility. The overview below shows the hardware versions on which a firmware can be operated.
Note
- The newest possible firmware for the respective hardware should be implemented
- Beckhoff is not under any obligation to provide customers with free firmware updates for delivered products.
Notice | |
Risk of damage to the device! Observe the notes on the firmware update in the EtherCAT System Manual in chapter “Firmware Update”. |
ED3072 | |||
|---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Release date |
00* | 01* | ED3072-0000-0016 | 2025/11 |
ED3072-0000-0017 | 2026/02 | ||
ED3074 | |||
|---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Release date |
00* | 01* | ED3074-0000-0016 | 2025/11 |
ED3074-0000-0017 | 2026/02 | ||
ED3078 | |||
|---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Release date |
00–01* | 00 | ED3078-0000-0016 | 2025/11 |
01* |
| 2025/10 | |
ED3078-0000-0017 | 2026/02 | ||
*) This is the current compatible firmware/hardware version at the time of the preparing this documentation. Check on the Beckhoff website whether more up-to-date documentation is available. |