32EF:x [SL] BiSS-C: Encoder parameter (linear)
This object contains not mappable BiSSc encoder parameters.
Description |
Value |
---|---|
Index |
Primary Feedback: 0x32EF (Ch A)/ 0x36EF (Ch B) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
18 (0x12) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- 32EF:01 Connector
- 32EF:02 Power supply
- 32EF:03 Measuring step length
- 32EF:04 Measuring step length divisor
- 32EF:05 Position bit count
- 32EF:06 Data layout
- 32EF:07 Fill bit count left
- 32EF:08 Fill bit count right
- 32EF:09 reserved
- 32EF:0A Max encoder clock frequency
- 32EF:0B Delay time after power up
- 32EF:0C Calculation time
- 32EF:0D CRC polynome
- 32EF:0E CRC data inverted
- 32EF:0F Error and warning config
- 32EF:10 Cable length depending clock frequency limit
- 32EF:11 Trace level
- 32EF:12 Position sample point timing