32EF:11 Trace level

Configures the object messages for the TwinCAT Engineering.

Description

Value

Index

Primary Feedback: 0x32EF (Ch A)/ 0x36EF (Ch B)
Secondary Feedback: 0x330F (Ch A)/ 0x370F (Ch B)

Subindex

0x11

Datatype

ENUM (UINT32)

Min. Value

 

Default

TraceLevel_Off (0)

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

4 (0x04)

TraceLevel_Verbose

3 (0x03)

TraceLevel_Info

2 (0x02)

TraceLevel_Warning

1 (0x01)

TraceLevel_Error

0 (0x00)

TraceLevel_Off