32EF:0A Max encoder clock frequency

Max possible encoder clock frequency.

Description

Value

Index

Primary Feedback: 0x32EF (Ch A)/ 0x36EF (Ch B)
Secondary Feedback: 0x330F (Ch A)/ 0x370F (Ch B)

Subindex

0x0A

Datatype

UINT16

Min. Value

 

Default

0

Max. Value

 

Unit

kHz

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All