32EF:10 Cable length depending clock frequency limit
Configures the encoder frequency limit.
Description |
Value |
---|---|
Index |
Primary Feedback: 0x32EF (Ch A)/ 0x36EF (Ch B) |
Subindex |
0x10 |
Datatype |
ENUM (UINT16) |
Min. Value |
|
Default |
Frequency_limit_5MHz (5000) |
Max. Value |
|
Unit |
kHz |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
10000 (0x2710) |
Frequency_limit_10MHz |
5000 (0x1388) |
Frequency_limit_5MHz |