VBW
ASCII - Command | VBW |
|
| |
Syntax Transmit | VBW |
| ||
Syntax Receive | VBW | Available in |
| |
Type | Command | MMI | No | |
ASCII Format | - | CANBus Object Number | No | |
DIM | - | PROFIBUS PNU | No | |
Range | 0 | DPR | No | |
Default | 0 |
| ||
Opmode | 0 | Data Type Bus/DPR | - | |
Drive State | Enabled | Weightning |
| |
Start Firmware | 2.44 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Amplifier | EEPROM | - | |
Short Description | Generate Bode Diagram |
Description
VBW [fmin] [fmax] [sample]
Velocity BandWidth
Using the function VBW the Drive calculates a velocity loop Bode plot. Default are 50 samples (sample) between 20 Hz (fmin) and 500 Hz (fmax). Output is the gain in db and the phase shift in degree of the open loop and the closed loop of the velocity controller. It is necessary to set GVFR to 1 to get the open loop result. Using MSG 2 the results are immediately shown. Standard is to query the data with the GET command. To use the function VBW the drive should be in OPMODE 0 and enabled. The shaft will move only a few degrees. In case of resonance load velocity overshoot can cause a Fault, which can result in an uncontrolled coasting of the motor.