GET
ASCII - Command | GET |
|
| |
Syntax Transmit | GET |
| ||
Syntax Receive | GET <Data> | Available in |
| |
Type | Command | MMI | Yes | |
ASCII Format | String | CANBus Object Number | 3541 (hex) | |
DIM | - | PROFIBUS PNU | 1665 (dec) IND = 0000xxxx (bin) | |
Range | - | DPR | 65 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | - | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Oscilloscope | EEPROM | - | |
Short Description | Scope: output data |
Description
The GET command returns a list with all the most recently recorded SCOPE data. The list consists of n+3 lines (n = no. items of data recorded)
Line 1: commentary e.g. Drive Recording
Line 2: n, timebase in msec e.g. 10, 0.25 (10 data lines, timebase 250 microseconds)
Line 3: var1, var2, var3 names of the recorded variables, e.g. VCMD, V, ICMD
Line 4: data1, data2, data3 recorded data, e.g. 0, 20.3, -0.5
Line 5: data1, dat2, data3
..
Line 1: data1, data2, data3