MSG
ASCII - Command | MSG |
|
| |
Syntax Transmit | MSG [Data] |
| ||
Syntax Receive | MSG <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer8 | CANBus Object Number | 35A2 (hex) | |
DIM | - | PROFIBUS PNU | 1762 (dec) IND = 0000xxxx (bin) | |
Range | 0, 1, 2 | DPR | 162 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer8 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Communication | EEPROM | Yes | |
Short Description | Enable / Disable All Messages via RS232 |
Description
If MSG 2 is set, then the execution of the individual initialization steps will be signaled through the serial interface when the amplifier is switched on (initialization phase). This setting should only be used for test purposes (e.g., during commissioning). Since the PC operating program basically only works with the setting MSG 1, the MSG 2 setting can only be implemented with the help of a terminal program (not in the terminal window of the operating program).