GVFR
ASCII - Command | GVFR |
|
| |
Syntax Transmit | GVFR [Data] |
| ||
Syntax Receive | GVFR <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 354B (hex) | |
DIM | - | PROFIBUS PNU | 1675 (dec) IND = 0000xxxx (bin) | |
Range | 0.0 .. 1.0 | DPR | 75 (dec) | |
Default | 1.0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weightning | 1000 | |
Start Firmware | 1.77 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Velocity Controller | EEPROM | Yes | |
Short Description | PI-PLUS Actual Velocity Feedforward |
Description
GVFR is a tuning variable of the velocity control loop which sets the feed-forward to feedback gain ratio for the Pseudo Derivative Feedback with Feed-Forward. (PDFF or PI+) . With GVFR 1 the behavior of the velocity control loop is like a standard PI controller. GVFR 0.65 is a value which suppresses step response overshoot.