MTMUX
ASCII - Command | MTMUX |
|
| |
Syntax Transmit | MTMUX [Data] |
| ||
Syntax Receive | MTMUX <Data> | Available in |
| |
Type | Variable rw | MMI | No | |
ASCII Format | Integer16 | CANBus Object Number | 365B (hex) | |
DIM | - | PROFIBUS PNU | 1947 (dec) IND = 0000xxxx (bin) | |
Range | 0, 192 ... 255 | DPR | 347 (dec) | |
Default | 0 |
| ||
Opmode | All | Data Type Bus/DPR | Integer16 | |
Drive State | - | Weightning |
| |
Start Firmware | 3.43 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Position Controller | EEPROM | No | |
Short Description | Presetting for motion task that is processed later | |||
Description
The command MTMUX presets the number of a motion task that is then prepared to work with commands O_P,O_V,O_C,O_ACC1,O_ACC2,O_DEC1,O_DEC2,O_FT,O_FN.
All this commands then have access to the selected motion task.
MTMUX is only allowed to work with RAM motion tasks.
MTMUX is not stored in EEPROM. While start-up of the drive, MTMUX is automatically set to "0".