O_DEC2
ASCII - Command  | O_DEC2  | 
  | 
  | |
Syntax Transmit  | O_DEC2 [Data]  | 
  | ||
Syntax Receive  | O_DEC2 <Data>  | Available in  | 
  | |
Type  | Variable rw  | MMI  | Yes  | |
ASCII Format  | Integer16  | CANBus Object Number  | 35BB (hex)  | |
DIM  | Milliseconds  | PROFIBUS PNU  | 1787 (dec) IND = 0000xxxx (bin)  | |
Range  | 1 .. 32000  | DPR  | 187 (dec)  | |
Default  | -  | 
  | ||
Opmode  | All  | Data Type Bus/DPR  | Integer16  | |
Drive State  | -  | Weightning  | 
  | |
Start Firmware  | 1.20  | 
  | ||
Configuration  | No  | Revision  | 1.8  | |
Function Group  | Position Controller  | EEPROM  | No  | |
Short Description  | Deceleration Time 2 for Motion Task 0  | |||
Description
The command O_DEC2 defins the time taken to build up the initial deceleration for motion task 0 (direct motion task).
The following settings are possible: