O_DEC1
ASCII - Command | O_DEC1 |
|
| |
Syntax Transmit | O_DEC1 [Data] |
| ||
Syntax Receive | O_DEC1 <Data> | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer16 | CANBus Object Number | 35BA (hex) | |
DIM | Milliseconds, mm/sec ^2 | PROFIBUS PNU | 1786 (dec) IND = 0000xxxx (bin) | |
Range | 1 .. 32000 | DPR | 186 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Integer16 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Position Controller | EEPROM | No | |
Short Description | Braking Time 1 for Motion Task 0 | |||
Description
The command O_DEC1 can be used to define the deceleration (braking) ramp for motion task 0 (direct motion task). The scaling of the deceleration/braking time depends on the PGEARI, PGEARO and O_C parameters.
- Bit 12 of the motion task control variable O_C is = 0. The braking time is given in milliseconds for deceleration from target speed O_V down to 0.
- Bit 12 of the motion task control variable O_C is = 1. The deceleration is given in mm/sec². The resulting run-down time is calculated at the start of the motion task.
![]() | If the resolution is set to 1 (PGEARI=PGEARO) then internal units (counts) will be used for the speed, position and acceleration. In this case, O_DEC1 is interpreted as a run-down time in msec. |
