O_FT
ASCII - Command | O_FT |
|
| |
Syntax Transmit | O_FT [data] |
| ||
Syntax Receive | O_FT | Available in |
| |
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer16 | CANBus Object Number | 35BD (hex) | |
DIM | Milliseconds | PROFIBUS PNU | 1789 (dec) IND = 0000xxxx (bin) | |
Range | 1 .. 32767 | DPR | 189 (dec) | |
Default | - |
| ||
Opmode | All | Data Type Bus/DPR | Integer16 | |
Drive State | - | Weightning |
| |
Start Firmware | 1.20 |
| ||
Configuration | No | Revision | 1.3 | |
Function Group | Position Controller | EEPROM | No | |
Short Description | Delay before Next Motion Task |
Description
This parameter can be used to delay the start of the next motion task (if one is defined). This parameter is only evaluated if bit 3 (next task activated) and bit 7 (delay time activated) of the motion task control word are set.