IDN 89 (S-0-0089) MDT Transmission Starting Time
The time at which the master should transmit the MDT, after the end of the MST, during CP3 and CP4. The MDT Transmission Starting Time must be downloaded from the master during CP2. The „MDT Transmission Starting Time“ is limited by the CCT ( IDN 2 ), the „Transmit/Receive Transmission Time“ ( IDN 4 ) the „AT Transmission Starting Time“ ( IDN 6 ) and the „Receive to Receive Recovery Time“ ( IDN 88 ) according to the following restrictions.
IDN 89 ( IDN 6 + AT Transmission Time + AT Jitter + IDN 4 + MDT Jitter)
IDN 89 ( IDN 2 – max IDN 88 from all drives – MDT Transmission Time – MST Transmission Time – MDT Jitter – CCT Jitter)
Data Length:  | 2 bytes  | Non-Volatile:  | No  | 
Data Type:  | Unsigned decimal  | Write Access:  | CP2  | 
Minimum:  | 
  | Run-Up Check:  | CP2  | 
Maximum:  | 
  | Cyclic Transfer:  | 
  | 
Default:  | None  | Serial Equiv:  | 
  | 
Units:  | µs  | Version:  | |
IDN Type:  | SC  | ADS Index Group (hex.):  | 0x0059  |