IDN 2 (S-0-0002) Communication Cycle Time
The period at which MST, AT, and MDT telegrams are transmitted. The „Communication Cycle Time“ (CCT) may be varied from 1 ms to 8 ms, in 1 ms increments.
Linear interpolator is applied to the command every 250 (s when the CCT is 1, 2, 3 or 4 ms. For the interpolation method please refer to IDN 3040
Data Length: | 2 bytes | Non-Volatile: | No |
Data Type: | Unsigned decimal | Write Access: | CP2 |
Minimum: | 1000 | Run-Up Check: | CP2 |
Maximum: | 8000 | Cyclic Transfer: |
|
Default: | 2000 | Serial Equiv: |
|
Units: | µs | Version: | |
IDN Type: | SC | ADS Index Group (hex.): | 0x0002 |