IDN 4 (S-0-0004) Transmit/Receive Transition Time
The time required by the drive between the end of the AT and the beginning of the next MDT.
Data Length:  | 2 bytes  | Non-Volatile:  | Yes  | 
Data Type:  | Unsigned decimal  | Write Access:  | Read-only  | 
Minimum:  | 
  | Run-Up Check:  | 
  | 
Maximum:  | 
  | Cyclic Transfer:  | 
  | 
Default:  | 40  | Serial Equiv:  | 
  | 
Units:  | µs  | Version:  | |
IDN Type:  | SC  | ADS Index Group (hex.):  | 0x0004  |