IDN 8 (S-0-0008) Command Value Valid Time
The time at which the drive is allowed to access the new command values after the MST. The „Command Value Valid Time“ is limited by the „MDT Transmission Starting Time“ ( IDN 89 ), the „Command Value Processing Time“ ( IDN 90 ) and the CCT ( IDN 2 ) according to the following equation.
IDN 89 + MDT Transmission Time + IDN 90 < IDN 8 ( IDN 2
Data Length:  | 2 bytes  | Non-Volatile:  | No  | 
Data Type:  | Unsigned decimal  | Write Access:  | CP2  | 
Minimum:  | 
  | Run-Up Check:  | CP2  | 
Maximum:  | 
  | Cyclic Transfer:  | 
  | 
Default:  | Serial Equiv:  | 
  | |
Units:  | µs  | Version:  | |
IDN Type:  | SC  | ADS Index Group (hex.):  | 0x0008  |