IDN 90 (S-0-0090) Command Value Processing Time
The minimum time required by the drive from the end of the MDT to the point at which the received command values may be used by the drive.
Data Length:  | 2 bytes  | Non-Volatile:  | Yes  | 
Data Type:  | Unsigned decimal  | Write Access:  | Read-only  | 
Minimum:  | 
  | Run-Up Check:  | 
  | 
Maximum:  | 
  | Cyclic Transfer:  | 
  | 
Default:  | 50  | Serial Equiv:  | 
  | 
Units:  | µs  | Version:  | |
IDN Type:  | SC  | ADS Index Group (hex.):  | 0x005A  |