Overview of rated specifications at 48 V DC
Winding type | Flange size | Holding torque [Nm] | Rated current [A] | Rotor moment [kgcm²] |
|---|---|---|---|---|
N1/42 | 0.29 | 1.0 | 0.031 | |
N1/42 | 0.80 | 1.0 | 0.094 | |
N2/56 | 0.75 | 2.0 | 0.14 | |
N2/56 | 1.40 | 3.0 | 0.28 | |
N2/56 | 2.35 | 3.0 | 0.5 | |
N2/56 | 2.5 | 6.0 | 0.6 |
Winding type | Flange size | Holding torque [Nm] | Rated current [A] | Rotor moment [kgcm²] |
|---|---|---|---|---|
N1/42 | 0.29 | 1.0 | 0.031 | |
N1/42 | 0.80 | 1.0 | 0.094 | |
N2/56 | 0.75 | 2.0 | 0.14 | |
N2/56 | 1.40 | 3.0 | 0.28 | |
N2/56 | 2.35 | 3.0 | 0.5 | |
N2/56 | 2.5 | 6.0 | 0.6 |