ASI8121-abcc-w2yz (0.75 Nm, N2)

Specific data

Unit

 

Flange size

–

N2

Flange size

 

NEMA23

Flange size

mm

56 x 56

Shaft diameter

mm

8

Overall length

–

1

Overall length

mm

67.5

Resolution

Steps

1.8°/200 full steps

Maximum winding temperature

°C

120

Electrical data

Unit

Specifications at 48 V DC

Holding torque TH

Nm

0.75

Supply voltage UN

VDC

24…48

Rated current per phase

A

2.0

Winding resistance per phase R25

Ω

1.1

Winding inductance per phase L

mH

3.5

Mechanical data

Unit

 

Axial load

N

20

Radial load 0 mm from the shaft end

N

113

Rotor moment of inertia J

kgcm²

0.14

Weight

kg

0.73