ASI8122-abcc-w3yz (1.40 Nm, N2)

Specific data

Unit

 

Flange size

–

N2

Flange size

 

NEMA23

Flange size

mm

56 x 56

Shaft diameter

mm

8

Overall length

–

2

Overall length

mm

79.5

Resolution

Steps

1.8°/200 full steps

Maximum winding temperature

°C

120

Electrical data

Unit

Specifications at 48 V DC

Holding torque TH

Nm

1.40

Supply voltage UN

VDC

24…48

Rated current per phase

A

3.0

Winding resistance per phase R25

Ω

2.9

Winding inductance per phase L

mH

0.68

Mechanical data

Unit

 

Axial load

N

20

Radial load 0 mm from the shaft end

N

102

Rotor moment of inertia J

kgcm²

0.28

Weight

kg

0.93