ASI8114-abcc-w1yz (0.80 Nm, N1)
Specific data | Unit |
|
|---|---|---|
Flange size | – | N1 |
Flange size |
| NEMA17 |
Flange size | mm | 42 x 42 |
Shaft diameter | mm | 5 |
Overall length | – | 1 |
Overall length | mm | 58 |
Resolution | Steps | 1.8°/200 full steps |
Maximum winding temperature | °C | 120 |
Electrical data | Unit | Specifications at 48 V DC |
|---|---|---|
Holding torque TH | Nm | 0.8 |
Supply voltage | VDC | 24…48 |
Rated current per phase | A | 1.0 |
Winding resistance per phase R25 | Ω | 6.5 |
Winding inductance per phase L | mH | 16 |