ASI8111-abcc-w1yz (0.29 Nm, N1)

Specific data

Unit

 

Flange size

–

N1

Flange size

 

NEMA17

Flange size

mm

42 x 42

Shaft diameter

mm

5

Overall length

–

1

Overall length

mm

58

Resolution

Steps

1.8°/200 full steps

Maximum winding temperature

°C

120

Electrical data

Unit

Specifications at 48 V DC

Holding torque TH

Nm

0.29

Supply voltage UN

VDC

24…48

Rated current per phase

A

1.0

Winding resistance per phase R25

Ω

3.6

Winding inductance per phase L

mH

7

Mechanical data

Unit

 

Axial load

N

10

Radial load 0 mm from the shaft end

N

20

Rotor moment of inertia J

kgcm²

0.031

Weight

kg

0.4