AM806x & AM856x
Electrical data | AM80xx and AM85xx | |||||
|---|---|---|---|---|---|---|
61G | J61 | 61M | J62 | 62L | 62P | |
| 12.80 | 12.80 | 12.80 | 21.10 | 21.10 | 21.10 |
| 4 | 7.80 | 13.10 | 6.20 | 12.40 | 20.30 |
| 6000 | |||||
| 480 | |||||
| 13.90 | 27 | 45.20 | 27 | 54 | 88.40 |
| 37.10 | 37.08 | 37.07 | 74.16 | 74.16 | 74.17 |
| 3.20 | 1.64 | 0.97 | 3.40 | 1.70 | 1.03 |
| 223 | 115 | 69 | 234 | 117 | 71 |
| 7 | 1.85 | 0.66 | 2.95 | 0.75 | 0.28 |
| 53.70 | 14.20 | 5.10 | 27 | 6.80 | 2.50 |
Power supply UN= 115 V | ||||||
| 300 | 750 | 1300 | 300 | 800 | 1400 |
| 12.60 | 12.40 | 12.20 | 20.70 | 20.10 | 18.60 |
| 0.40 | 0.97 | 1.66 | 0.65 | 1.68 | 2.73 |
Power supply UN= 230 V | ||||||
| 800 | 1600 | 2800 | 800 | 1700 | 2800 |
| 12.40 | 12.00 | 11.10 | 20.10 | 18.20 | 15.30 |
| 1.04 | 2.01 | 3.25 | 1.68 | 3.24 | 4.49 |
Power supply UN= 400 V | ||||||
| 1500 | 3000 | 5000 | 1500 | 3000 | 5000 |
| 12.10 | 11.00 | 9.00 | 18.50 | 15.20 | 6.50 |
| 1.90 | 3.46 | 4.71 | 2.91 | 4.78 | 3.40 |
| 3.90 | 6.80 | 9.10 | 5.60 | 9.40 | 6.60 |
Power supply UN= 480 V | ||||||
| 1700 | 3400 | 5000 | 1700 | 3400 | 5000 |
| 12 | 10.40 | 9 | 18.20 | 13.90 | 6.50 |
| 2.14 | 3.70 | 4.71 | 3.24 | 4.95 | 3.40 |
Connection technology | M23-Speedtec | |||||
Reference flange aluminum 380 mm x 170 mm x 10 mm | ||||||
Electrical data | AM80xx and AM85xx | |||||
|---|---|---|---|---|---|---|
63K | 63N | 63R | 64L | 64Q | 64T | |
| 29 | 29 | 29 | 35.30 | 35.30 | 35 |
| 8.70 | 17.20 | 29.50 | 10.80 | 22.20 | 35 |
| 6000 | |||||
| 480 | |||||
| 38.90 | 80.90 | 130 | 52.50 | 108 | 177 |
| 110.90 | 110.80 | 111.10 | 148 | 148 | 148 |
| 3.33 | 1.68 | 0.98 | 3.27 | 1.59 | 1 |
| 240 | 116 | 72 | 230 | 112 | 69 |
| 1.95 | 0.45 | 0.18 | 1.47 | 0.35 | 0.135 |
| 18 | 4.20 | 1.60 | 14.40 | 3.40 | 1.26 |
Power supply UN= 115 V | ||||||
| 300 | 800 | 1400 | 400 | 800 | 1000 |
| 28.20 | 25.90 | 22.80 | 33.3 | 31 | 30 |
| 0.89 | 2.17 | 3.34 | 1.39 | 2.60 | 3.14 |
Power supply UN= 230 V | ||||||
| 800 | 1700 | 3000 | 800 | 1700 | 2000 |
| 25.90 | 21.10 | 13.20 | 31.40 | 27.60 | 24 |
| 2.17 | 3.76 | 4.15 | 2.63 | 4.91 | 5.03 |
Power supply UN= 400 V | ||||||
| 1500 | 3000 | 4000 | 1500 | 3000 | 4000 |
| 22.30 | 13.20 | 6.10 | 28 | 20.90 | 10 |
| 3.50 | 4.15 | 2.56 | 4.40 | 6.57 | 4.19 |
| 6.70 | 8.10 | 6 | 8.50 | 14.10 | 11 |
Power supply UN= 480 V | ||||||
| 1700 | 3400 | 4000 | 1700 | 3200 | 4000 |
| 21.10 | 11 | 6.10 | 27.20 | 19.90 | 10 |
| 3.76 | 3.92 | 2.56 | 4.84 | 6.67 | 4.19 |
Connection technology | M23-Speedtec | M40-Speedtec | M23-Speedtec | M40-Speedtec | ||
Reference flange aluminum 380 mm x 170 mm x 10 mm | ||||||
Mechanical data | AM8061 | AM8561 | AM8062 | AM8562 | AM8063 | AM8563 | AM8064 |
|---|---|---|---|---|---|---|---|
| 11.10 | 48.20 | 20 | 57.10 | 29 | 66.10 | 38.60 |
| 13.40 | 50.60 | 22.30 | 59.60 | 34.90 | 72 | 43.90 |
| 10 | ||||||
| 0.04 | 0.04 | 0.10 | 0.10 | 0.15 | 0.15 | 0.20 |
| 35 | 35 | 38 | 38 | 41 | 41 | 44 |
| 9.80 | 13.20 | 13.60 | 17.00 | 17.40 | 20.90 | 21.20 |
| 11.60 | 14.80 | 15.40 | 18.70 | 20.10 | 23.6 | 26.6 |
Flange | IEC standard/DIN 42955 | ||||||
| j6 | ||||||
| N | ||||||
Protection rating | |||||||
| IP65 | ||||||
| IP54 | ||||||
| IP65 | ||||||
Paint finishes | |||||||
| acrylic powder-coated | ||||||
| Anthracite gray; RAL 7016 | ||||||
Optional holding brake [+] | AM8061 | AM8561 | AM8062 | AM8562 | AM8063 |
|---|---|---|---|---|---|
| 20 | 20 | 20 | 20 | 36 |
| 24; +6 % to -10 % | ||||
| 24 | 24 | 24 | 24 | 26 |
| 0.72 | 0.72 | 0.72 | 0.72 | 0.79 |
| 60 | 60 | 60 | 60 | 120 |
| 40 | 40 | 40 | 40 | 45 |