Dimensional drawing
- Illustration with fan cover [+] and R-Q-T winding
- All figures in millimeters
Motor | Y/Z |
---|---|
AM8062-xRxA-xxx0 and AM8062-xRxC-xxx0 | 299 |
AM8062-xRxB-xxx0 and AM8062-xRxD-xxx0 | 351 |
AM8063-xQxA-xxx0 and AM8063-xQxC-xxx0 | 339 |
AM8063-xQxB-xxx0 and AM8063-xQxD-xxx0 | 398 |
AM8063-xTxA-xxx0 and AM8063-xTxC-xxx0 | 339 |
AM8063-xTxB-xxx0 and AM8063-xTxD-xxx0 | 398 |
AM8064-xQxA-xxx0 and AM8064-xQxC-xxx0 | 398 |
AM8064-xTxA-xxx0 and AM8064-xTxC-xxx0 | 398 |
AM8562-xRxA-xxx0 and AM8562-xRxC-xxx0 | 351 |
AM8562-xRxB-xxx0 and AM8562-xRxD-xxx0 | 398 |
AM8563-xQxA-xxx0 AM8563-xQxC-xxx0 | 398 |
AM8563-xTxA-xxx0 AM8563-xTxC-xxx0 | 398 |
Feather key [+]
- Center bore according to DIN 332-D