Dimensional drawing
- Illustration with fan cover [+] and K-N-L winding
- All figures in millimeters
Motor | Y/Z |
---|---|
AM8062-xKxA-xxx0 and AM8062-xKxC-xxx0 | 299 |
AM8062-xKxB-xxx0 and AM8062-xKxD-xxx0 | 351 |
AM8062-xNxA-xxx0 and AM8062-xNxC-xxx0 | 299 |
AM8062-xNxB-xxx0 and AM8062-xNxD-xxx0 | 351 |
AM8063-xLxA-xxx0 and AM8063-xLxC-xxx0 | 339 |
AM8063-xLxB-xxx0 and AM8063-xLxD-xxx0 | 398 |
AM8064-xNxA-xxx0 and AM8064-xNxC-xxx0 | 398 |
AM8562-xKxA-xxx0 and AM8562-xKxC-xxx0 | 351 |
AM8562-xNxA-xxx0 and AM8562-xNxC-xxx0 | 351 |
AM8562-xKxB-xxx0 and AM8562-xKxD-xxx0 | 398 |
AM8562-xNxB-xxx0 and AM8562-xNxD-xxx0 | 398 |
AM8563-xLxA-xxx0 and AM8563-xLxC-xxx0 | 398 |
Feather key [+]
- Center bore according to DIN 332-D