AM806x & AM856x with fan cover [+]
Electrical data | AM80xx and AM85xx | |||||
|---|---|---|---|---|---|---|
61H | 61L | 61N | 62K | 62N | 62R | |
| 17.10 | 17.10 | 15.50 | 29.90 | 29.90 | 28.10 |
| 5.20 | 10.10 | 15.80 | 8.70 | 17.40 | 28.70 |
| 6000 | |||||
| 480 | |||||
| 13.90 | 27 | 45.20 | 27 | 54 | 88.40 |
| 37.10 | 37.08 | 37.07 | 74.16 | 74.16 | 74.17 |
| 3.20 | 1.64 | 0.97 | 3.40 | 1.70 | 1.03 |
| 223 | 115 | 69 | 234 | 117 | 71 |
| 7 | 1.85 | 0.66 | 2.95 | 0.75 | 0.28 |
| 53.70 | 14.20 | 5.10 | 27 | 6.80 | 2.50 |
Power supply UN= 115 V | ||||||
| 300 | 750 | 1300 | 300 | 800 | 1400 |
| 17 | 16.80 | 14.40 | 29 | 28 | 24 |
| 0.50 | 1 | 2 | 0.90 | 2.30 | 3.50 |
Power supply UN= 230 V | ||||||
| 700 | 1600 | 2800 | 750 | 1700 | 2800 |
| 16.80 | 16 | 12.70 | 28.20 | 25.80 | 19.90 |
| 1.40 | 2.70 | 3.70 | 2.40 | 4.60 | 5.80 |
Power supply UN= 400 V | ||||||
| 1400 | 3000 | 5000 | 1400 | 3000 | 5000 |
| 16.10 | 14.70 | 10.70 | 26.40 | 22.20 | 13.40 |
| 2.36 | 4.60 | 5.60 | 3.87 | 7 | 7 |
| 4.90 | 9 | 11.20 | 7.70 | 13.40 | 13.60 |
Power supply UN= 480 V | ||||||
| 1500 | 3400 | 5500 | 1600 | 3400 | 5500 |
| 16.00 | 14.30 | 10.70 | 25.80 | 21.10 | 11.80 |
| 2.50 | 5.10 | 6.20 | 4.30 | 7.50 | 6.80 |
Connection technology | M23-Speedtec | M40-speedtec | ||||
Reference flange aluminum 380 mm x 170 mm x 10 mm | ||||||
Electrical data | AM80xx and AM85xx | |||||
|---|---|---|---|---|---|---|
63L | 63Q | 63T | 64N | 64R | 64T | |
| 41.40 | 41.40 | 40.10 | 49.70 | 49.60 | 47 |
| 11.60 | 24 | 39.80 | 15.20 | 30.80 | 47 |
| 6000 | |||||
| 480 | |||||
| 38.90 | 80.90 | 130 | 52.50 | 108 | 177 |
| 110.90 | 110.90 | 110.80 | 148 | 148 | 148 |
| 3.33 | 1.68 | 0.98 | 3.27 | 1.61 | 1 |
| 240 | 116 | 72 | 230 | 112 | 69 |
| 1.95 | 0.45 | 0.18 | 1.47 | 0.35 | 0.135 |
| 18 | 4.20 | 1.60 | 14.40 | 3.40 | 1.26 |
Power supply UN= 115 V | ||||||
| 300 | 800 | 1400 | 400 | 800 | 1000 |
| 40.40 | 38.20 | 32.50 | 48 | 46.80 | 41.50 |
| 1.30 | 3.20 | 4.80 | 2.01 | 3.93 | 4.35 |
Power supply UN= 230 V | ||||||
| 750 | 1700 | 2900 | 800 | 1700 | 2000 |
| 38.50 | 32.30 | 23.70 | 46.80 | 42.50 | 36 |
| 3 | 5.80 | 7.20 | 3.92 | 7.57 | 7.54 |
Power supply UN= 400 V | ||||||
| 1400 | 3000 | 4000 | 1500 | 3000 | 4000 |
| 33.90 | 25.50 | 15.10 | 43 | 36.50 | 25 |
| 4.97 | 8 | 6.30 | 6.75 | 11.50 | 10.50 |
| 9.50 | 15.60 | 16.20 | 13.10 | 24.40 | 27.50 |
Power supply UN= 480 V | ||||||
| 1600 | 3400 | 5000 | 1700 | 3200 | 4000 |
| 33 | 23.20 | 6.80 | 42.50 | 35 | 25 |
| 5.50 | 8.30 | 3.60 | 7.57 | 11.70 | 10.50 |
Connection technology | M23-Speedtec | M40-speedtec | M23-Speedtec | M40-speedtec | terminal box | |
Reference flange aluminum 380 mm x 170 mm x 10 mm | ||||||
Mechanical data | AM8061 | AM8561 | AM8062 | AM8562 | AM8063 | AM8563 | AM8064 | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 11.10 | 48.20 | 20 | 57.10 | 29 | 66.10 | 38.60 | ||||
| 13.40 | 50.60 | 22.30 | 59.60 | 34.90 | 72 | 46.80 | ||||
| 10 | ||||||||||
| 0.04 | 0.04 | 0.10 | 0.10 | 0.15 | 0.15 | 0.20 | ||||
| 35 | 35 | 38 | 38 | 41 | 41 | 44 | ||||
| 11.90 | 15.40 | 15.80 | 19.20 | 19.60 | 23.10 | 23.40 | ||||
| 13.50 | 17.00 | 17.60 | 20.90 | 22.30 | 25.8 | 26.6 | ||||
Flange | |||||||||||
| j6 | ||||||||||
| N | ||||||||||
| Standard: IP20 Optional: IP65 | ||||||||||
| IP54 | ||||||||||
| IP65 | ||||||||||
| acrylic powder-coated | ||||||||||
| Anthracite gray; RAL 7016 | ||||||||||
Optional holding brake [+] | AM8061 | AM8561 | AM8062 | AM8562 | AM8063 | ||||||
| 20 | 20 | 20 | 20 | 36 | ||||||
| 24; +6 % to -10 % | ||||||||||
| 24 | 24 | 24 | 24 | 26 | ||||||
| 0.72 | 0.72 | 0.72 | 0.72 | 0.79 | ||||||
| 60 | 60 | 60 | 60 | 120 | ||||||
| 40 | 40 | 40 | 40 | 45 | ||||||