AM805x & AM855x
Electrical data | AM80xx and AM85xx | |||||
|---|---|---|---|---|---|---|
51E | 51G | 51K | 52F | J52 | 52L | |
| 4.80 | 4.90 | 4.90 | 8.20 | 8.20 | 8.20 |
| 2.70 | 4.75 | 8.50 | 3.30 | 6.30 | 11.30 |
| 9000 | |||||
| 480 | |||||
| 12.10 | 20.90 | 37.70 | 17.90 | 33.60 | 60.70 |
| 17.74 | 17.76 | 17.78 | 35.32 | 35.34 | 35.34 |
| 1.77 | 1.03 | 0.57 | 2.48 | 1.30 | 0.72 |
| 125 | 73 | 40 | 167 | 89 | 49 |
| 11.40 | 3.60 | 1.14 | 8.50 | 2.30 | 0.70 |
| 42.70 | 14.40 | 4.60 | 36.90 | 10.50 | 3.20 |
Power supply UN= 115 V | ||||||
| 500 | 1200 | 2300 | 400 | 1000 | 1900 |
| 4.80 | 4.80 | 4.65 | 8 | 7.90 | 7.55 |
| 0.25 | 0.60 | 1.12 | 0.34 | 0.83 | 1.50 |
Power supply UN= 230 V | ||||||
| 1400 | 2700 | 5000 | 1100 | 2200 | 4000 |
| 4.70 | 4.65 | 4.40 | 7.80 | 7.50 | 6.90 |
| 0.69 | 1.31 | 2.30 | 0.90 | 1.73 | 2.89 |
Power supply UN= 400 V | ||||||
| 2500 | 5000 | 8000 | 2000 | 4000 | 7300 |
| 4.60 | 4.40 | 3.90 | 7.50 | 6.90 | 5.40 |
| 1.20 | 2.30 | 3.27 | 1.57 | 2.89 | 4.13 |
| 2.55 | 4.20 | 6.70 | 3.10 | 5.20 | 7.50 |
Power supply UN= 480 V | ||||||
| 3000 | 5700 | 8000 | 2300 | 4500 | 7500 |
| 4.50 | 4.30 | 3.90 | 7.40 | 6.70 | 5.40 |
| 1.41 | 2.57 | 3.27 | 1.78 | 3.16 | 4.24 |
Connection technology | M23-Speedtec | |||||
Reference flange aluminum 305 mm x 305 mm x 10 mm | ||||||
Electrical data | AM80xx and AM85xx | ||||
|---|---|---|---|---|---|
53G | 53K | 53N | J54 | 54M | |
| 11.40 | 11.40 | 11.40 | 13.80 | 13.80 |
| 4.70 | 8.80 | 15.60 | 6.50 | 12.40 |
| 9000 | ||||
| 480 | ||||
| 26.90 | 50.90 | 89.70 | 39.90 | 75.30 |
| 53.13 | 53.13 | 53.14 | 70.70 | 70.70 |
| 2.42 | 1.29 | 0.73 | 2.12 | 1.11 |
| 168 | 89 | 51 | 151 | 80 |
| 5.10 | 1.40 | 0.45 | 3.44 | 0.86 |
| 23.70 | 6.60 | 2.10 | 16 | 4 |
Power supply UN= 115 V | |||||
| 400 | 1000 | 1900 | 500 | 1100 |
| 11.10 | 10.80 | 10 | 12.80 | 11.70 |
| 0.46 | 1.13 | 2 | 0.67 | 1.35 |
Power supply UN= 230 V | |||||
| 1100 | 2200 | 4000 | 1000 | 2500 |
| 10.70 | 9.90 | 8.35 | 11.80 | 9.60 |
| 1.23 | 2.28 | 3.50 | 1.24 | 2.51 |
Power supply UN= 400 V | |||||
| 2000 | 4000 | 7000 | 2000 | 4000 |
| 10 | 8.35 | 2.70 | 10.30 | 7.30 |
| 2.09 | 3.50 | 1.98 | 2.16 | 3.06 |
| 4.10 | 6.30 | 4.50 | 4.80 | 7.30 |
Power supply UN= 480 V | |||||
| 2400 | 4500 | 7000 | 2200 | 4600 |
| 9.70 | 7.85 | 2.70 | 10 | 6.40 |
| 2.44 | 3.70 | 1.98 | 2.30 | 3.08 |
Connection technology | M23-Speedtec | ||||
Reference flange aluminum 305 mm x 305 mm x 10 mm | |||||
Mechanical data | AM8051 | AM8551 | AM8052 | AM8552 | AM8053 | AM8553 | AM8054 |
|---|---|---|---|---|---|---|---|
| 2.25 | 8.75 | 4.09 | 10.60 | 5.93 | 12.40 | 7.90 |
| 2.91 | 9.41 | 4.75 | 11.30 | 7.04 | 13.51 | 9.66 |
| 8 | ||||||
| 0.02 | 0.02 | 0.03 | 0.03 | 0.05 | 0.05 | 0.06 |
| 31 | 31 | 38 | 38 | 40 | 40 | 42 |
| 4.10 | 5.50 | 5.70 | 7.10 | 7.40 | 8.80 | 9.10 |
| 4.90 | 6.30 | 6.60 | 7.90 | 8.40 | 9.80 | 10.10 |
Flange | IEC standard/DIN 42955 | ||||||
| j6 | ||||||
| N | ||||||
Protection rating | |||||||
| IP65 | ||||||
| IP54 | ||||||
| IP65 | ||||||
Paint finishes | |||||||
| acrylic powder-coated | ||||||
| Anthracite gray; RAL 7016 | ||||||
Optional holding brake [+] | AM8051 | AM8551 | AM8052 | AM8552 | AM8053 | AM8054 |
|---|---|---|---|---|---|---|
| 9 | 9 | 9 | 9 | 13 | 20 |
| 24; +6 % to -10 % | |||||
| 18 | 18 | 18 | 18 | 17 | 24 |
| 0.54 | 0.54 | 0.54 | 0.54 | 0.51 | 1 |
| 40 | 40 | 40 | 40 | 45 | 110 |
| 20 | 20 | 20 | 20 | 20 | 40 |