Dimensional drawing
- Flange of the AM8x5x-9000 compatible with AM3x5x
- All figures in millimeters
Motor | Y | Z–brake |
|---|---|---|
AM8051-xxxx-9000 | 136.5 | 183.5 |
AM8052-xxxx-9000 | 169.5 | 216.5 |
AM8053-xxxx-9000 | 202.5 | 251.5 |
AM8054-xxxx-9000 | 251.5 | 284.5 |
AM8551-xxxx-9000 | 183.5 | 216.5 |
AM8552-xxxx-9000 | 216.5 | 251.5 |
AM8553-xxxx-9000 | 251.5 | 284.5 |
Feather key [+]
- Center bore according to DIN 332-D