Dimensional drawing
- Illustration with fan cover [+]
- All figures in millimeters
Motor | Y/Z |
---|---|
AM8051-xxxA-xxx0 and AM8051-xxxC-xxx0 | 205.5 |
AM8051-xxxB-xxx0 and AM8051-xxxD-xxx0 | 252.5 |
AM8052-xxxA-xxx0 and AM8052-xxxC-xxx0 | 238.5 |
AM8052-xxxB-xxx0 and AM8052-xxxD-xxx0 | 285.5 |
AM8053-xxxA-xxx0 and AM8053-xxxC-xxx0 | 271.5 |
AM8053-xxxB-xxx0 and AM8053-xxxD-xxx0 | 320.5 |
AM8054-xxxA-xxx0 and AM8054-xxxC-xxx0 | 320.5 |
AM8054-xxxB-xxx0 and AM8054-xxxD-xxx0 | 369 |
AM8551-xxxA-xxx0 and AM8551-xxxC-xxx0 | 252.5 |
AM8551-xxxB-xxx0 and AM8551-xxxD-xxx0 | 285.5 |
AM8552-xxxA-xxx0 and AM8552-xxxC-xxx0 | 285.5 |
AM8552-xxxB-xxx0 and AM8552-xxxD-xxx0 | 320.5 |
AM8553-xxxA-xxx0 and AM8553-xxxC-xxx0 | 320.5 |
AM8553-xxxB-xxx0 and AM8553-xxxD-xxx0 | 353.5 |
Feather key [+]
- Center bore according to DIN 332-D