Dimensional drawing
- Flange of the AM8x5x-9000 compatible with AM3x5x
- Illustration with fan cover [+]
- All figures in millimeters
Motor | Y/Z |
---|---|
AM8051-xxxA-9000 and AM8051-xxxC-9000 | 205.5 |
AM8051-xxxB-9000 and AM8051-xxxD-9000 | 252.5 |
AM8052-xxxA-9000 and AM8052-xxxC-9000 | 238.5 |
AM8052-xxxB-9000 and AM8052-xxxD-9000 | 285.5 |
AM8053-xxxA-9000 and AM8053-xxxC-9000 | 271.5 |
AM8053-xxxB-9000 and AM8053-xxxD-9000 | 320.5 |
AM8054-xxxA-9000 and AM8054-xxxC-9000 | 320.5 |
AM8054-xxxB-9000 and AM8054-xxxD-9000 | 369 |
AM8551-xxxA-9000 and AM8551-xxxC-9000 | 252.5 |
AM8551-xxxB-9000 and AM8551-xxxD-9000 | 285.5 |
AM8552-xxxA-9000 and AM8552-xxxC-9000 | 285.5 |
AM8552-xxxB-9000 and AM8552-xxxD-9000 | 320.5 |
AM8553-xxxA-9000 and AM8553-xxxC-9000 | 320.5 |
AM8553-xxxB-9000 and AM8553-xxxD-9000 | 353.5 |
Feather key [+]
- Center bore according to DIN 332-D