AM805x & AM855x with fan cover [+]
Electrical data | AM80xx and AM85xx | |||||
---|---|---|---|---|---|---|
51F | J51 | 51L | 52G | 52K | 52N | |
| 6.20 | 6.30 | 6.30 | 10.70 | 10.70 | 9.60 |
| 3.50 | 5.80 | 11.10 | 4.30 | 8.50 | 13.60 |
| 9000 | |||||
| 480 | |||||
| 12.10 | 20.90 | 37.70 | 17.90 | 33.60 | 60.70 |
| 17.74 | 17.76 | 17.78 | 35.32 | 35.34 | 35.34 |
| 1.77 | 1.09 | 0.57 | 2.48 | 1.30 | 0.72 |
| 125 | 73 | 40 | 167 | 89 | 49 |
| 11.40 | 3.60 | 1.14 | 8.50 | 2.30 | 0.70 |
| 42.70 | 14.40 | 4.60 | 36.90 | 10.50 | 3.20 |
Power supply UN= 115 V | ||||||
| 500 | 1100 | 2300 | 400 | 900 | 1900 |
| 6.10 | 6.20 | 5.90 | 10.50 | 10.30 | 9.50 |
| 0.32 | 0.71 | 1.42 | 0.44 | 0.97 | 1.90 |
Power supply UN= 230 V | ||||||
| 1400 | 2600 | 4900 | 1000 | 2100 | 4000 |
| 6.00 | 5.80 | 5.30 | 10.30 | 9.60 | 8.10 |
| 0.88 | 1.58 | 2.72 | 1.08 | 2.11 | 3.40 |
Power supply UN= 400 V | ||||||
| 2500 | 4750 | 8000 | 2000 | 4000 | 6000 |
| 5.80 | 5.50 | 3.60 | 9.70 | 9.10 | 5.40 |
| 1.52 | 2.74 | 3.02 | 2.03 | 3.77 | 4.08 |
| 3.20 | 5.20 | 6.30 | 4.00 | 7.10 | 9.00 |
Power supply UN= 480 V | ||||||
| 3000 | 5000 | 8000 | 2300 | 4500 | 7000 |
| 5.70 | 5.40 | 3.60 | 9.20 | 8.80 | 4.50 |
| 1.79 | 3.22 | 3.01 | 2.21 | 4.14 | 4.24 |
Connection technology | M23-Speedtec | |||||
Reference flange aluminum 305 mm x 305 mm x 10 mm |
Electrical data | AM80xx and AM85xx | ||||
---|---|---|---|---|---|
J53 | 53L | 53P | 54K | 54N | |
| 15.40 | 15.40 | 13.30 | 17.20 | 17.20 |
| 6.40 | 11.90 | 18.60 | 8.10 | 15.5 |
| 9000 | ||||
| 480 | ||||
| 26.90 | 50.90 | 89.70 | 39.90 | 75.30 |
| 53.13 | 53.13 | 53.14 | 70.70 | 70.70 |
| 2.42 | 1.29 | 0.73 | 2.12 | 1.11 |
| 168 | 89 | 51 | 151 | 80 |
| 5.10 | 1.40 | 0.45 | 3.44 | 0.86 |
| 23.70 | 6.60 | 2.10 | 16 | 4 |
Power supply UN= 115 V | |||||
| 400 | 1000 | 1900 | 500 | 1100 |
| 15.30 | 15.10 | 12.30 | 16.80 | 15.50 |
| 0.65 | 1.58 | 2.45 | 0.88 | 1.79 |
Power supply UN= 230 V | |||||
| 1000 | 2200 | 4000 | 1000 | 2500 |
| 15.10 | 14.80 | 8.40 | 16.40 | 13.30 |
| 1.58 | 3.40 | 3.52 | 1.72 | 3.48 |
Power supply UN= 400 V | |||||
| 2000 | 4000 | 5000 | 2000 | 4000 |
| 14.90 | 12.90 | 7.10 | 15.5 | 10.95 |
| 3.12 | 5.41 | 3.72 | 3.25 | 4.59 |
| 6.10 | 10 | 6 | 7.30 | 9.90 |
Power supply UN= 480 V | |||||
| 2300 | 4500 | 7000 | 2200 | 4600 |
| 14.70 | 12.10 | 4.10 | 15.30 | 10 |
| 3.54 | 5.84 | 3 | 3.52 | 4.82 |
Connection technology | M23-Speedtec | ||||
Reference flange aluminum 305 mm x 305 mm x 10 mm |
Mechanical data | AM8051 | AM8551 | AM8052 | AM8552 | AM8053 | AM8553 | AM8054 |
---|---|---|---|---|---|---|---|
| 2.24 | 8.75 | 4.08 | 10.60 | 5.92 | 12.50 | 7.90 |
| 2.90 | 9.41 | 4.74 | 11.20 | 7.04 | 13.51 | 9.66 |
| 8 | ||||||
| 0.02 | 0.02 | 0.03 | 0.03 | 0.05 | 0.05 | 0.06 |
| 31 | 31 | 38 | 38 | 40 | 40 | 42 |
| 5.20 | 6.60 | 6.80 | 8.10 | 8.50 | 9.90 | 10.20 |
| 6 | 7.40 | 7.70 | 9 | 9.50 | 10.90 | 11.20 |
Flange | IEC standard/DIN 42955 | ||||||
| j6 | ||||||
| N | ||||||
Protection rating | |||||||
| Standard: IP20 Optional: IP65 | ||||||
| IP54 | ||||||
| IP65 | ||||||
Paint finishes | |||||||
| acrylic powder-coated | ||||||
| Anthracite gray; RAL 7016 | ||||||
Optional holding brake [+] | AM8051 | AM8551 | AM8052 | AM8552 | AM8053 | AM8553 | AM8054 |
| 9 | 9 | 9 | 9 | 13 | 13 | 20 |
| 24; +6 % to -10 % | ||||||
| 18 | 18 | 18 | 18 | 17 | 17 | 24 |
| 0.54 | 0.54 | 0.54 | 0.54 | 0.51 | 0.51 | 1.0 |
| 40 | 40 | 40 | 40 | 45 | 45 | 110 |
| 20 | 20 | 20 | 20 | 20 | 20 | 40 |