F_VN_LocateCircularArcExp
Locate a circular arc. (expert function)
Can use available TwinCAT Job Tasks for executing parallel code regions.
Can return partial results when canceled by Watchdog.
Syntax
Definition:
FUNCTION F_VN_LocateCircularArcExp : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
END_VAR
VAR_IN_OUT
stCircularArc : TcVnCircularArc;
aCenter : TcVnPoint2_REAL;
END_VAR
VAR_INPUT
fSearchRadius : REAL;
fArcDirectionRad : LREAL;
eEdgeDirection : ETcVnEdgeDirection;
fMinStrength : REAL;
fAngleStepRad : LREAL;
nMaxThickness : UDINT;
bInvertSearchDirection : BOOL;
nSubpixelsIterations : UDINT;
fApproxPrecision : REAL;
eAlgorithm : ETcVnEdgeDetectionAlgorithm;
ipContourPoints : Reference To ITcVnContainer;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipSrcImage |
Source image (1 channel) | |
fSearchRadius |
REAL |
Input search radius (starting from aCenter, should be greater than the actual circle radius but aCenter + fSearchRadius should be within the image borders) |
fArcDirectionRad |
LREAL |
Input search starting direction in radian. Valid range is [-pi, +pi], where right is 0 rad, top is -pi/2 rad and bottom +pi/2 rad. The circular arc should at least be valid in range fArcDirectionRad +- 4 * fAngleStepRad) |
eEdgeDirection |
Specification of the edge direction to search for | |
fMinStrength |
REAL |
Specification of the minimum strength (intensity difference) of the edge to search for |
fAngleStepRad |
LREAL |
Search step in rad (should be chosen so that about 20 - 60 steps are available for the whole arc. In most cases 0.1 rad (5.7 deg) is a good value) |
nMaxThickness |
UDINT |
Specification of the maximum thickness of the edge to search for, which means fMinStrength must be reached within nMaxThickness pixels |
bInvertSearchDirection |
BOOL |
If true, the search starts from outside the circular arc in direction of the center |
nSubpixelsIterations |
UDINT |
Specifies the number of subpixels (for INTERPOLATION, 10 - 20 usually is sufficient) or maximum number of iterations for optimizing the parameters (for APPROX_ERF and APPROX_GAUSSIAN, 50 - 100 usually is sufficient) |
fApproxPrecision |
REAL |
Specifies the approximation precision for APPROX_ERF and APPROX_GAUSSIAN (0.001 usually is sufficient, unused for INTERPOLATION) |
eAlgorithm |
Selection of the edge detection algorithm | |
ipContourPoints |
Reference To ITcVnContainer |
Returns the subpixel accurate contour (optional, set to 0 if not required; ContainerType_Vector_TcVnPoint2_REAL; Non-zero interface pointers are reused.) |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
Name |
Type |
Description |
---|---|---|
stCircularArc |
Returns the circular arc parameters | |
aCenter |
Input estimated circle center (only used as a starting point to search for the circle contour, not used for the circle center estimation) |
Weiterführende Informationen
Die Funktion F_VN_LocateCircularArcExp
ist die Expert-Variante von F_VN_LocateCircularArc. Sie enthält zusätzliche Parameter.
Parameter
Eingangsbild
Das Eingangsbild ipSrcImage
muss ein 1-kanaliges Grauwertbild sein.
Kreisbogen (Rückgabewert)
Der Parameter stCircularArc
gibt den lokalisierten Kreisbogen als Struktur vom Typ TcVnCircularArc zurück.
Geschätzter Mittelpunkt
Der geschätzte Mittelpunkt aCenter
des Kreisbogens muss angegeben werden, um die Position der Suchlinien zu definieren.
Falls die Position des Kreismittelpunkts unbekannt ist, muss sie ggfs. vorher mittels einer Objektdetektion ermittelt werden.
Suchradius
Der Suchradius fSearchRadius
legt die Länge der Suchlinien vom Kreismittelpunkt aus in Pixel fest. Der Suchradius sollte etwas größer als der tatsächlich Kreisradius definiert werden, damit die Kantenlokalisierung eindeutig ausgeführt werden kann.
Suchrichtung
Die Suchrichtung fArcDirectionRad
legt fest, in welcher Kreisrichtung mit der Kantensuche begonnen werden soll (ausgehend vom Kreismittelpunkt). Der Wert ist in Radiant anzugeben und hat einen Wertebereich von [-π, π]. Dabei korrespondiert rechts mit 0, oben mit –π/2 und unten mit π/2. Der Kreisbogen muss von fArcDirectionRad
aus mindestens in Bereich von +- 0,4 vorhanden sein, um erkannt zu werden. Es wird empfohlen, die Mitte des Kreisbogens anzuvisieren.
Radialer Suchlinien-Abstand (Expert)
Der radiale Suchlinien-Abstand fAngleStepRad
legt fest, wie groß die Winkelschritte zwischen den Suchlinien sind. Er wird in Radiant angegeben. Der Abstand sollte so gewählt werden, dass der gesamte Kreisbogen in etwa 20 - 60 Schritte aufgeteilt ist. In den meisten Fällen ist 0,1 rad
(5,7°
) ein passender Wert.
Suchrichtungs-Invertierung (Expert)
Mit dem Boolean bInvertSearchDirection
kann die Suchrichtung invertiert werden. In diesem Fall heißt dies folgendes:
FALSE
: Suche vom Kreismittelpunkt nach außerhalb des Kreisbogens.TRUE
: Suche von außerhalb des Kreisbogens zum Kreismittelpunkt
Kontur-Punkte (Expert, Rückgabewert)
Der Container ipContourPoints
gibt die gefundenen Kantenpunkte des Kreisbogens zurück und ist daher vom Typ ContainerType_Vector_TcVnPoint2_REAL
. Dabei enthält der Container je einen Punkt pro erfolgreich gefundener Suchlinie.
Wenn die Rückgabe der Kantenpunkte nicht benötigt wird, kann der Parameter auf 0
gesetzt werden.
Kreisbogen stCircularArc Aus der Menge dieser Punkte wird der Kreisbogen stCircularArc approximiert. |
Parameter zur Kantenlokalisierung
Die restlichen Parameter sind ausführlich im Kapitel Kantenlokalisierung erklärt.
Anwendung
Die Lokalisierung eines Kreisbogens mit Expert-Parametern sieht z.B. so aus:
hr := F_VN_LocateCircularArc(
ipSrcImage := ipImageIn,
stCircularArc := stArc,
aCenterPoint := aCenter,
fSearchRadius := 270,
fArcDirectionRad := 2.1,
eEdgeDirection := TCVN_ED_LIGHT_TO_DARK,
fMinStrength := 100,
fAngleStepRad := 40,
nMaxThickness := 10,
bInvertSearchDirection := FALSE,
nSubpixelsIterations := 100,
fApproxPrecision := 0.0001,
eAlgorithm := TCVN_EDA_APPROX_ERF,
ipContourPoints := ipEllipseContour,
hrPrev := hr
);
Die lokalisierten Punkte können mit der Funktion F_VN_DrawContours visualisiert werden.
hr := F_VN_DrawContours(ipEllipseContour, -1, ipImageRes, aColorGreen, 5, hr);
Beispiele
Verwandte Funktionen
- LocateCircularArc zur Lokalisierung von anteiligen Kreisbögen
- LocateEdge zur Lokalisierung von linearen Kanten
- LocateEdges zur Lokalisierung von mehreren linearen Kanten
- LocateEllipse zur Lokalisierung von vollständigen Ellipsen
Required License
TC3 Vision Metrology 2D
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |