F_VN_GenerateCustomColorMap
Generate a custom color map by interpolating between user defined colors (equally distributed, linear for each channel).
Syntax
Definition:
FUNCTION F_VN_GenerateCustomColorMap : HRESULT
VAR_INPUT
ipColorMap : Reference To ITcVnContainer;
ipInitialColors : ITcVnContainer;
eColorMapSize : ETcVnColorMapSize;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipColorMap |
Reference To ITcVnContainer |
Returns the color map (ContainerType_Vector_TcVnVector3_REAL with 256 or 65536 elements) |
ipInitialColors |
User defined colors (ContainerType_Vector_TcVnVector3_REAL, at least 2 elements) | |
eColorMapSize |
Defines how many elements the generated color map should have | |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |