M_TTM_TA_3
Time-tagged message.
|
- obj |
|
|
|
| |||||||||||
|
|--- |
+ head |
|
|
|
Reserved | ||||||||||
|
|--- |
- ident |
|
|
| |||||||||||
|
| |
|--- |
eType |
= 0x1 (1) |
= M_TTM_TA_3 | |||||||||||
|
| |
|--- |
bSQ |
|
= TRUE |
Sequence of information objects | ||||||||||
|
| |
|--- |
nObj |
|
= 1 |
Number of objects | ||||||||||
|
| |
|--- |
eCOT |
|
| |||||||||||
|
| |
|--- |
asduAddr |
|
|
Common address of asdu | ||||||||||
|
| |
|--- |
eClass |
|
| |||||||||||
|
|--- |
- info |
|
|
| |||||||||||
|
|
|--- |
fc |
|
| |||||||||||
|
|
|--- |
n |
|
| |||||||||||
|
|
|--- |
stream |
|
| |||||||||||
|
|
|
|--- |
length |
= 6 |
| ||||||||||
|
|
|
|--- |
data |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| ||
|
|
|
|
|--- |
data[0] = |
0 |
0 |
0 |
0 |
0 |
0 |
DPI = Double-point information | ||||
|
|
|
|
|--- |
data[1..4] = |
Four octets binary time tag | ||||||||||
|
|
|
|
|--- |
data[5] = |
Supplementary information | ||||||||||
|
|
|
|
|--- |
data[6..IEC870_MAX_ASDU_DATA_BYTE] = |
|
Reserved | |||||||||