E_IEC870_5_103MCOT
Übertragungsursachen in Überwachungsrichtung (slave -> master) nach IEC 60870-5-103.
Syntax
TYPE E_IEC870_5_103MCOT:
(
eIEC870_MCOT_UNUSED := 0, (* Not used *)
eIEC870_MCOT_SPONTAN := 1, (* Spontanous data *)
eIEC870_MCOT_CYCLIC := 2, (* Cyclic data *)
eIEC870_MCOT_FCB := 3, (* Reset FCB bit *)
eIEC870_MCOT_CU := 4, (* Reset communication unit *)
eIEC870_MCOT_SR := 5, (* Start/Restart *)
eIEC870_MCOT_ON := 6, (* Power on *)
eIEC870_MCOT_TST := 7, (* Test mode *)
eIEC870_MCOT_SYN := 8, (* Time synchronisation *)
eIEC870_MCOT_GI := 9, (* General interrogation *)
eIEC870_MCOT_TGI := 10,(* Termination of general interrogation *)
eIEC870_MCOT_LO := 11,(* Local operation *)
eIEC870_MCOT_RO := 12,(* Remote operation *)
eIEC870_MCOT_CP := 20,(* Positive ack of command *)
eIEC870_MCOT_CN := 21,(* Negative ack of command *)
eIEC870_MCOT_TOV := 31,(* Transmission of disturbance values *)
eIEC870_MCOT_WP := 40,(* Positive ack of generic write command *)
eIEC870_MCOT_WN := 41,(* Negative ack of generic write command *)
eIEC870_MCOT_RP := 42,(* Valid data response to genric read command *)
eIEC870_MCOT_RN := 43,(* Invalid data response to generic read command *)
eIEC870_MCOT_CWC := 44 (* Confirmation of generic write *)
);
END_TYPE
Voraussetzungen
Entwicklungsumgebung | Zielplattform | Einzubindende SPS-Bibliotheken (Kategoriegruppe) |
---|---|---|
TwinCAT v3.1.4012.0 | PC oder CX (x86, x64, Arm®) | Tc2_IEC60870_5_10x (Communication->IEC60870) |