3005:x AxisMain scaling index
This object contains scaling informations for objects with not fixed scaling.
| Description | Value | 
|---|---|
| Index | AxisMainSlot: 0x3005 (Ch A) | 
| Subindex | 0x00 | 
| Datatype | UINT8 | 
| Min. Value | 
 | 
| Default | 11 (0x0B) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All | 
Further Information
- 3005:01 Scaling index position NC
- 3005:02 Scaling index velocity NC
- 3005:03 Scaling index acceleration
- 3005:04 Scaling index jerk
- 3005:05 Scaling index torque or force
- 3005:06 Scaling index position NC per second
- 3005:07 Scaling index velocity NC per second
- 3005:08 Scaling index velocity native
- 3005:09 Scaling index velocity proportional gain
- 3005:0A Scaling index spring rate
- 3005:0B Scaling index inertia