3005:06 Scaling index position NC per second
Scaling of derivative DS402/integer position values.
| Description | Value | 
|---|---|
| Index | AxisMainSlot: 0x3005 (Ch A) | 
| Subindex | 0x06 | 
| Datatype | ENUM (UINT32) | 
| Min. Value | 
 | 
| Default | Scale_360Degree_as_2Pow20_per_Second (25108) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 27142 (0x6A06) | Scale_1_Picometer_per_Second | 
| 27141 (0x6A05) | Scale_10_Picometer_per_Second | 
| 27140 (0x6A04) | Scale_100_Picometer_per_Second | 
| 27139 (0x6A03) | Scale_1_Nanometer_per_Second | 
| 27138 (0x6A02) | Scale_10_Nanometer_per_Second | 
| 27137 (0x6A01) | Scale_100_Nanometer_per_Second | 
| 27136 (0x6A00) | Scale_1_Micrometer_per_Second | 
| 25120 (0x6220) | Scale_360Degree_as_2Pow32_per_Second | 
| 25119 (0x621F) | Scale_360Degree_as_2Pow31_per_Second | 
| 25118 (0x621E) | Scale_360Degree_as_2Pow30_per_Second | 
| 25117 (0x621D) | Scale_360Degree_as_2Pow29_per_Second | 
| 25116 (0x621C) | Scale_360Degree_as_2Pow28_per_Second | 
| 25115 (0x621B) | Scale_360Degree_as_2Pow27_per_Second | 
| 25114 (0x621A) | Scale_360Degree_as_2Pow26_per_Second | 
| 25113 (0x6219) | Scale_360Degree_as_2Pow25_per_Second | 
| 25112 (0x6218) | Scale_360Degree_as_2Pow24_per_Second | 
| 25111 (0x6217) | Scale_360Degree_as_2Pow23_per_Second | 
| 25110 (0x6216) | Scale_360Degree_as_2Pow22_per_Second | 
| 25109 (0x6215) | Scale_360Degree_as_2Pow21_per_Second | 
| 25108 (0x6214) | Scale_360Degree_as_2Pow20_per_Second | 
| 25107 (0x6213) | Scale_360Degree_as_2Pow19_per_Second | 
| 25106 (0x6212) | Scale_360Degree_as_2Pow18_per_Second | 
| 25105 (0x6211) | Scale_360Degree_as_2Pow17_per_Second | 
| 25104 (0x6210) | Scale_360Degree_as_2Pow16_per_Second |