3005:09 Scaling index velocity proportional gain
Scaling of velocity proportional gain.
| Description | Value | 
|---|---|
| Index | AxisMainSlot: 0x3005 (Ch A) | 
| Subindex | 0x09 | 
| Datatype | ENUM (UINT32) | 
| Min. Value | 
 | 
| Default | Scale_Nm_per_rad_per_Second (36864) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 37120 (0x9100) | Scale_N_per_rad_per_Second | 
| 36864 (0x9000) | Scale_Nm_per_rad_per_Second |