3005:02 Scaling index velocity NC
Scaling of DS402/integer velocity values.
| Description | Value | 
|---|---|
| Index | AxisMainSlot: 0x3005 (Ch A) | 
| Subindex | 0x02 | 
| Datatype | ENUM (UINT32) | 
| Min. Value | 
 | 
| Default | Scale_0dot0001_rpm (8192) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 8448 (0x2100) | Scale_0dot1_um_per_Second | 
| 8192 (0x2000) | Scale_0dot0001_rpm |