3005:04 Scaling index jerk
Scaling of jerk values.
| Description | Value | 
|---|---|
| Index | AxisMainSlot: 0x3005 (Ch A) | 
| Subindex | 0x04 | 
| Datatype | ENUM (UINT32) | 
| Min. Value | 
 | 
| Default | Scale_100_Degree_per_Second_cubed (16384) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 16640 (0x4100) | Scale_100_mm_per_Second_cubed | 
| 16384 (0x4000) | Scale_100_Degree_per_Second_cubed |