Settings with the Drive Manager

(Master TwinCAT 2.11 R3)

The data given here serve as an example for a servomotor type AM8131-0F20-0000 from Beckhoff Automation. For other motors the values may vary, depending on the application.

Table of contents

Start-up with the Drive Manager
Setting further parameters with the Drive Manager
Integral velocity controller component Tn
Proportional velocity controller component Kp

The TwinCAT Drive Manager is available for download in the AX5000 download package.

The TwinCAT Drive Manager for parameterizing an EL7211 is integrated in the System Manager, so that no separate configuration tool is required. Once an EP7211 has been detected or entered, the TwinCAT Drive Manager is available on the "Configuration" tab.

The following points are intended to enable you to start up the EP7211 quickly. More detailed information on the Drive Manager can be found in the corresponding documentation "AX5000 Introduction in the TCDrivemanager"

Start-up with the Drive Manager

Settings with the Drive Manager 6:
Adapting the scaling

All main parameters for the commissioning the motor are now set. The motor can now be commissioned with the NC, for example. A brief description can be found in section "Commissioning the motor with the NC". Or the NC can be addressed from the PLC. A sample program has been added in the documentation for this also.
Some parameters can be adjusted manually for your particular application.

Setting further parameters with the Drive Manager

The values specified here are exemplary, although in most cases they have led to excellent results. Depending on the application, other values may yield better results.
These values can be changed during operation. Click on Download to apply the values.

Integral velocity controller component Tn

Settings with the Drive Manager 7:
Adapting Tn

Proportional velocity controller component Kp

Settings with the Drive Manager 8:
Adapting Kp