CSP

EP7211 operates in the cyclic position interface in the CSP operation mode. A defined position can be set via the Target position variable.

CSP 1:

Minimum cycle time

The cycle time in CSP modus must be 2^n * 125 µs (where n = 1 to 8), i.e. 250 µs, 500 µs, 1 ms, 2 ms, 4 ms, 8 ms, 16 ms or 32 ms.

Step-by-Step

CSP 5:
Position specification

Following error monitor

Furthermore, there is an option in CSP mode to activate a following error monitor. The following error monitor is switched off on delivery. In all other modes this is not used and is ignored.

CSP 7:
Following error time out

The value 0xFFFFFF (- 1) in the Following error window means that the following error monitor is switched off and corresponds to the delivery state.
The Following error time out is 0x0000 (0) on delivery.