Industrie-PC

Feldbuskomponenten

Antriebstechnik


Servoverstärker



AX8000 | Multiachs-Servosystem




Original-Betriebsanleitung




Diagmessages für Achsmodule





Standard-Messages






0000, No Error






5190, Test 5V supply failed






5193, Need cold start






5194, Obsolete bootloader detected. Please update.






5195, Something went wrong during the last firmware update. Please try again.






5196, The hardware isn't supported by this firmware.






5580, Read failure EEPROM






5581, Checksum failure EEPROM






5582, EEPROM contains blank Data






5583, Unexpected EEPROM






5584, EEPROM contains blank Data






5585, Unexpected EEPROM






5586, Restored Errormessages from persistent memory






5587, The internal eeprom data synchronization (Id=0xXX) failed!






5588, Detected incompatible Pcb






5590, Detected incompatible Pcb






5591, Identity incompatible to a Pcb






5592, FirmwareIndex is incompatible to this Firmware






5593, Structure Version is incompatible to this Firmware






5594, Simulating persistent data features.






5596, Storing of persistent data failed.






5597, Unsupported prototype hardware.






5598, Identity incompatible to Device






5599, Identity incompatible to a Device






559A, Read failure EEPROM






559B, Unsupported Pcb type






559E, Unsupported FPGA configuration






589C, Read failure EEPROM






589D, Prototype hardware might not be supported with actual safety firmware






58A1, Persistent data access error






6180, Internal Software Error Type A






6181, Internal Software Error Type B






6182, Internal Software Error Type C






6183, FPU Exception, FPU status 0xXX






6190, Init Timeout






6382, Illegal Slotconfiguration. Slot is empty.






6383, Illegal Slotconfiguration. Double Feedback Selection.






6384, Illegal Slotconfiguration. Slot has to be empty.






6385, Illegal Slotconfiguration. Unsupported Module.






63B0, Module in slot II: Transition Pre-Op to Safe-Op (ECat) not successful (hr=0xXX)






63B1, Module in slot II: Transition Safe-Op to Op (ECat) not successful (hr=0xXX)






63B2, Module in slot II: Transition Op to Safe-Op (ECat) not successful (hr=0xXX)






63B3, Module in slot II: Transition Safe-Op to Pre-Op (ECat) not successful (hr=0xXX)






63B4, Illegal Slotconfiguration. The selected feedback combination is not supported.






8180, System restart or sync lost






8181, Lost Distributed clocks Sync






8186, Invalid sync out unit configuration. Actual value is 0xXX and has to be 0xXX.






A000, Transition Pre-Op to Safe-Op not successful. Sync Manager Length Error.






A001, Transition Pre-Op to Safe-Op not successful. Sync Manager Address Error.






A002, Transition Pre-Op to Safe-Op not successful. Sync Manager Settings Error.






A003, Transition Pre-Op to Safe-Op not successful. Sync Manager Address Range overlap.






A004, Sync Manager is disabled and has a Size unequal zero.






A005, Sync Manager Address is not multiple of 4.






A00B, Dynamic Sync Manager Address is not multiple of 4.






A00C, Dynamic Sync Manager Address Range overlap.






A00D, Dynamic Sync Manager Settings Error.






A00E, Dynamic Sync Manager Address Error.






A00F, Dynamic Sync Manager Length Error.






A010, SDO Complete Access Error: Object 0xXX/XX, SDO Abortcode 0xXX






A011, Pdo Mapping Error: Unable to map Object (not possible).






A013, Pdo Mapping Error: Double Mapping of Object.






A015, Pdo Mapping Error: Unable to map Object (no Mappings left).






A017, Pdo Mapping Error: Object has to be mapped always.






A019, Pdo Mapping Error: Object has to be mapped because of modes of operation.






A01B, Pdo BitMapping Error: Object A is not next to Object B.






A01D, Pdo BitMapping Error: Can not Transform Bit-Mappings to Byte-Mappings.






A01F, Pdo Mapping Error: Invalid Oversampling Factor.






A021, Pdo Mapping Error: Oversampling is not allowed.






A023, Pdo Assignment Error






A031, DynPdo Mapping Warning: Unable to map Object (not possible).






A033, DynPdo Mapping Warning: Double Mapping of Object.






A035, DynPdo Mapping Warning: Unable to map Object (no Mappings left).






A037, DynPdo Mapping Warning: Object has to be mapped always.






A039, DynPdo Mapping Warning: Object has to be mapped because of modes of operation.






A03B, DynPdo BitMapping Warning: Object A is not next to Object B.






A03D, DynPdo BitMapping Warning: Can not Transform Bit-Mappings to Byte-Mappings.






A03F, DynPdo Mapping Warning: Invalid Oversampling Factor.






A041, DynPdo Mapping Warning: Oversampling is not allowed.






A043, DynPdo Assignment Warning






A080, Safe-Op is not possible because the local TwinCAT Runtime is in ConfigMode.






A081, Transition Pre-Op to Safe-Op not successful. Safetycard not detected.






A082, EtherCAT Slave Stack Error:






FFFD, Debug firmware, replace "As soon as possible"!






FFFF, Internal Error, Additional Errorcode 0xXX





Diagmessages of DeviceMainSlot





Diagmessages of module SafeMotion





Diagmessages of DeviceDebugSlot





Diagmessages of AxisMainSlot





Diagmessages of InterpolatorSlot





Diagmessages of PositionControlSlot





Diagmessages of VelocityControlSlot





Diagmessages of BiquadFilterSlot





Diagmessages of TorqueControlSlot





Diagmessages of FeedbackSlot





Diagmessages of MotorSlot





Diagmessages of AxisDebugSlot




Objektbeschreibung für Achsmodule




Objektbeschreibung für Einspeisemodule




Diagmessages für Einspeisemodule



AX5000 | Digital Kompakt Servoverstärker



AX1000 | Economy-Servoverstärker


Frequenzumrichter


Dezentrale Antriebssysteme


Rotatorische Servomotoren


Translatorische Servomotoren


Planetengetriebe


XTS | Linearer Produkttransport


XPlanar | Planarmotorantriebssystem


Kompakte Antriebstechnik


Zubehör


Software


Archiv

TwinCAT 3

TwinCAT 2

MX-System

Branchenlösungen

Allgemeine Produktinformationen

Suche

News

Home