SCT0xxx | Coil current transformers



SCT1xxx | Mini ring-type current transformer



SCT2xxx | Ring-type current transformer



SCT3xxx | Ring-type current transformer



SCT4xxx | Ring-type current transformer, differential current



SCT5xxx | Ring-type current transformer for differential current 0...2 A, type B/B+ (all-current sensitive), ISO62020-1 conform



SCT6xxx | Split-core current transformers




Foreword




Product overview




Technical data





SCT61xx | Split-core current transformers, size 1






SCT61xx | General






SCT6101 | Split-core current transformer for primary currents 0…60 A AC to 0…150 A AC, accuracy class 3, size 1





SCT63xx | Split-core current transformers, size 3





SCT64xx | Split-core current transformers, size 4





SCT66xx | Split-core current transformers, size 6





SCT67xx | Split-core current transformers, size 7




Commissioning




Application example




Appendix



SCT7xxx | Busbar split-core current transformers



SVL1xxx | Low power transformer, 3-channel voltage interface, accuracy class 0.5, electronic nameplate, RJ45


Fieldbus Accessories

Drive Technology

TwinCAT 3

TwinCAT 2

MX-System

Industry Solutions

General Product Information

Search

News

Home