Industrial PC
Fieldbus Components
Bus Coupler
Bus Terminal Controller
Bus Terminals
Terminal Modules
EtherCAT Box
EtherCAT Terminals
EtherCAT plug-in modules
Fieldbus Box and IO-Link box
Fieldbus Cards and Switches
FC1028 | PCIe EtherCAT Master Card
FC1100 and FC1121 | Application note for EtherCAT Slave Cards
FC200x - PCI Cards for Lightbus
FC310x - PCI Cards for PROFIBUS
FC510x - PCI Cards for CANopen
CAN Interface | CAN Interface for CANopen Master from Beckhoff
FC750x - PCI Cards for SERCOS
CU1123, CU1124, CU1128 | EtherCAT junctions and EtherCAT hub
CU20xx, CU22xx – Ethernet switch
CU2508 | Real-time Ethernet port multiplier
CU2508-0022 | 8-port port multiplier, Ethernet, 24 V DC, M12
Foreword
EtherCAT Box - Introduction
Product overview
Mounting and cabling
Commissioning
Integrating into a TwinCAT project
Basic configuration
Configuration of the downlink ports
Configuration of a port as an EtherCAT port
Configuration of two ports for EtherCAT cable redundancy
Configuration of TCP/IP communication
A dedicated TCP/IP port
TCP/IP via virtual switch
Configuration of a port for network variables
Configuration of a port as a PROFINET device
Configuration of a port for real-time Ethernet communication with a BK90xx
Changing the port of a device
Diagnostics
Appendix
CU2608 | 8-port Ethernet Switch with IP67 protection class
Power Supplies
Measuring transformers
Fieldbus Accessories
Drive Technology
TwinCAT 3
TwinCAT 2
MX-System
Industry Solutions
General Product Information
Search
News
Home