Industrial PC
Fieldbus Components
Bus Coupler
Bus Terminal Controller
Bus Terminals
Terminal Modules
KM10x2, KM10x4, KM10x8 | Terminal Modules with Digital Inputs
KM2002, KM2004, KM2008 | Terminal modules with digital outputs, 24 V, 0.5 A
KM2042 | Sixteen channel digital output module with D-Sub Connector
KM2604, KM2614 | Four channel relay modules
KM2774-0000 | Terminal module for jalousie motors
KM3701, KM3702, KM3712 | Pressure Measuring Modules
KM4602 | Two channel analog output module with manual and automatic operation
KM6551 | Terminal module for wireless data exchange
Foreword
Product overview
IEEE802.15.4
Mounting and wiring
Application examples - overview
TwinCAT
TwinCAT libraries
TwinCAT examples
Function blocks
Function block FB_KM6551_MAIN
Energy scan
Master/Slave mode
Function block FB_KM6551_MASTER_10BYTE
Function block FB_KM6551_SLAVE_10BYTE
Broadcast mode
KS2000 Configuration Software
Access from the user program