Preface







General and safety instructions







Brief description







Basic principles of programming







Path information







G functions








Path preparatory functions









Rapid traverse (G00)









Linear interpolation (G01)









Circular interpolation (G02/G03)









Helical interpolation (G02 Z.. K../G03 Z.. K..)









Arc in space (G303)









Contour line programming (#ANG)









Dwell time (G04), (#TIME)









Programmable homing (G74)









Reference point offset (G92)









Set negative software limit switch (G98)









Set the positive software limit switch (G99)









Extensions to G98 and G99









Measuring functions










Measure with multiple axes (G100) (Type 1)










Measure with a single axis (G100) (Type 2)










Measure with motion through to target point (G100/G106) (Type 3)










Measure with main axes (G100) (Type 4)










Measure with interruption and jump (G310) (Types 5, 6)










Measure with motion to a fixed stop (G100) (Type 7)










Calculate measuring offsets (G101/G102)










Edge banding (G108)











Glue in one motion block (Method 1)











Edge banding across several motion blocks (G107)(Method 2)











Program distance to go








Determining acceleration/deceleration (G08/G09/G900/G901)








Path/time-related feed interpolation (G193/G293)








Selection of planes (G17/G18/G19)








Mirroring in the plane (G21/G22/G23/G20)








Mirroring with axis specification (G351)








Units (G70/G71)








Implicit subroutine calls (G80–G89/G800..)








Dimension systems (absolute dimension/incremental dimension) (G90/G91)








Exact stop (G60/G360/G359)








Polynomial contouring (G61/G261/G260)








Corner deceleration








Zero offsets (G53/G54/...G59)








Specifying centre point for circle definition (G161/G162)








Controlling centre point offset in circle (G164/G165)








Feedforward control (G135/G136/G137)








Weighting of maximum velocity (G127/ G128)








Weighting of rapid traverse velocity (G129)








Parameterising the acceleration profile








Machining time or feedrate (G93/G94/G95/G194)








Inserting chamfers and roundings (G301/G302) (#FRC/#CHR/#CHF/#RND)








Manual mode








Requesting offset, command and actual values








Gear change (G112)








Influence on the look-ahead functionality (G115/G116/G117)








Override (G166)








Cycle synchronisation at block end (G66)








Rotate the coordinate system in the plane (G68/G69)







Switching and supplementary functions (M/H/T)







Velocities (F/E)







NC block numbers (N)







Subroutine techniques







Parameters and parameter calculation (P)







Statements for influencing NC program flow







Smoothing methods







Additional functions







Tool geometry compensation (D)







Variables and calculation of variables







Spindle programming







Macroprogramming (# INIT MACRO TAB)







5-Axis functionality







Programming modulo axes







Extended tool programming







Positioning axes







Axis-specific programming







2-path programming







References