Industrial PC

Fieldbus Components


Bus Coupler


Bus Terminal Controller


Bus Terminals


Terminal Modules


EtherCAT Box


EtherCAT Terminals


EtherCAT plug-in modules



EtherCAT - System Manual | EtherCAT, Introduction, Mounting, Wiring, Configuration, Operation, Diagnosis, TwinCAT, Distributed Clocks, FAQ



I/O Analog Manual | Notes on I/O components with analog in and outputs



Infrastructure for EtherCAT/Ethernet | Technical recommendations and notes for design, implementation and testing



EJ110x-00xx | EtherCAT plug-in module, EtherCAT Coupler



EJ1008 | 8-channel digital input module 24 V DC, 3 ms



EJ1122 | 2-port EtherCAT junction



EJ1128 | 8-Channel Digital Input Module 5 V DC / 3,3 V DC



EJ1254 | 4-channel digital input, 24 V DC, 1 µs, timestamp



EJ18xx | EtherCAT plug-in modules, 16-channel digital input, 24 V DC



EJ2008 | 8-Channel Digital Output Module 24 V DC, 0.5 A



EJ2128 | 8-Channel digital output module 5 V DC / 3.3 V DC



EJ2262 | 2-Channel digital Output, 24 V DC, 0.5 A, Oversampling



EJ2502 | 2-Channel pulse width module 24 V DC



EJ2521-0224, EJ2522 | Pulse train output module, incremental encoder simulation module



EJ2564 | EtherCAT plug-in module, 4-Channel LED output, 5...48 V DC, 4 A, RGBW, common anode



EJ28x9 | 16-Channnel digital output modules 24 V DC, 0.5 A



EJ30xx | Analog Input modules 12 Bit



EJ31xx | Analog Input Modules 16 Bit



EJ3114-0010 | 4-Channel Analog Input, current -20 mA...+20 mA, 16 bit, differential, high precision



EJ3124-0090 | EtherCAT plug-in module, 4-channel analog input, current, 4…20 mA, 16 bit, differential, TwinSAFE SC



EJ32xx | 2-, 4-channel analog input modules PT100 (RTD)



EJ3255 | EtherCAT plug-in module, 5-channel analog input, potentiometer, 300 Ω…50 kΩ, 16 bit



EJ3314-0090 | EtherCAT plug-in module, 4-channel analog input, temperature, thermocouple, 16 bit, TwinSAFE SC



EJ3318 | 8-channel thermocouple input with open-circuit recognition



EJ40xx | Analog Output Modules (12 Bit)



EJ41xx | Analog Output Modules (16 Bit)



EJ5002 | SSI encoder interface



EJ5021 | 1-channel-encoder-interface, SinCos, 1 Vpp



EJ5042-0010 | EtherCAT plug-in module, 2-channel encoder interface, BiSS® C, without sensor supply



EJ5101, EJ5101-0090 | Incremental encoder interface




Foreword





Product overview





Notes on the documentation





Safety instructions





Intended use





Signal distribution board





Documentation issue status





Guide through documentation





Marking of EtherCAT plug-in modules






Beckhoff Identification Code (BIC)






Electronic access to the BIC (eBIC)






Certificates




System overview




EJ5101 - Product description




EJ5101-0090 - Product description




Installation of EJ modules




EtherCAT basics




EJ5101 - Commissioning




EJ5101-0090 - Commissioning




Appendix



EJ5112 | 2-Channel incremental encoder interface, 5 V DC (DIFF RS422, TTL, open collector), 5 MHz, 2 x AB or 1 x ABC



EJ5151 | Incremental Encoder Interface



EJ6002 | 2-channel serial interface RS232, RS422 or RS485



EJ6070 | EtherCAT plug-in module, License key for TwinCAT 3.1



EJ6080 | Communication interface, memory, 128 kbyte, NOVRAM



EJ6224, EJ6224-0090 | IO-Link Master



EJ70x1 | Stepper motor modules



EJ70x7 | Stepper Motor Module with incremental encoder, vector control



EJ7211-0010 | Servo motor module for OCT, 48 V DC, 4.5 A (Irms)



EJ7342 | 2-channel DC motor output stage 48 V DC, 3.5 A



EJ7334-0008 | 4-Channel motion interface, DC motor, 24 V DC, 3 A



EJ7411 | 1-channel motion interface, BLDC motor, 48 V DC, 4.5 A, with incremental encoder



EJ9001 | Placeholder module



EJ9400 | EtherCAT plug-in module, power supply for E-bus, 24 V DC, 2.5 A



EJ9404 | EtherCAT plug-in module, power supply for E-bus, 24 V DC, 12 A



EJ9505 | Power supply plug-in module 5 V DC



EJ9576 | Brake chopper module



EJ8906-0005 | EJ starter board (EtherCAT plug-in modules not included)



EJ8xxx | Signal-Distribution-Board for standard EtherCAT plug-in modules


Fieldbus Box and IO-Link box


Fieldbus Cards and Switches


Power Supplies


Measuring transformers


Fieldbus Accessories

Drive Technology

TwinCAT 3

TwinCAT 2

MX-System

Industry Solutions

General Product Information

Search

News

Home