Industrial PC
Fieldbus Components
Bus Coupler
BK1120, BK1150, BK1250 | Ethernet Bus Coupler for K-Bus Terminals
BK3xx0 and LC3100 | Bus Coupler for PROFIBUS-DP
BK51x0
BK52x0 and LC5200 | Bus Coupler for DeviceNet
BK7150 | Bus Coupler for CC-Link
BK9000, BK9050 and BK9100 | Bus Coupler for Ethernet
BK9053 and BK9103 | Bus Coupler for PROFINET
BK9055 and BK9105 | Bus Coupler for EthernetIP
BK9500 - Bus Coupler for USB
EK1000 | EtherCAT TSN Coupler
EK110x-00xx, EK15xx | EtherCAT Bus Coupler
EKM1101 | EtherCAT Coupler with ID switch and diagnostics
EK1110, EK1110-0008 | EtherCAT Extension
EK1110-0043, EK1110-0044 | EtherCAT EJ coupler, CX and EL terminal connection
EK112x, EK15xx | EtherCAT Junctions
EK1300 | EtherCAT P Coupler
EK1310 | 1-port EtherCAT P extension with feed-in
EK1322 | 2-port EtherCAT P junction with feed-in
EK18xx | EtherCAT Bus Coupler
EK3100 | PROFIBUS Bus Coupler for EtherCAT Terminals
EK9000 | Ethernet Modbus Bus Coupler for EtherCAT
Foreword
Product description
Mounting and wiring
Parameterization and commissioning
Configuration
Ethernet
ModbusTCP/UDP
ModbusTCP/UDP protocol
Modbus-Interfaces
ModbusTCP slave error answer (BK9000, BX/BC9000, IP/ILxxxx-B/C900, EK9000)
Access via a second client
Modbus functions
ModbusTCP functions
Read coil status (Function 1)
Read input status (Function 2)
Read holding register (Function 3)
Read input register (Function 4)
Force single coil (Function 5)
Preset single register (Function 6)
Diagnosis (Function 8)
Force multiple coils (Function 15)
Preset single register (Function 16)
Read / write registers (Function 23)
Error handling and diagnosis
Appendix
EK9160 | IoT Bus Coupler for EtherCAT
EK9300 | PROFINET Bus Coupler for EtherCAT Terminals
EK9320 | PROFINET Bus Coupler for EtherCAT Terminals
EK9500 | EtherNet/IP™-Bus Coupler for EtherCAT Terminals